Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2316 EM
Part #:NJ 2316 EM
Catalog #:NJ 2316 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 58 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Outer Race Configuration: | Non-Separable | Additional Information: | Can be used to a certain extent to take combined loads |
| Static Load Rating (kN): | 426 kN | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Radial Clearance: | C0 | Speed [Max] Grease (RPM): | 3,600 rpm |
| Static Load Rating (lb): | 95,769 lb | Duplexing: | No |
| Sealed: | None | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 4,300 rpm |
| Dynamic Load Rating (lb): | 79,358 lb | Retainer: | Yes |
| Separable: | Inner ring - one side | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410087729 | Weight: | 12.99 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 2.28 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

