Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2316 EM C3
Part #:NJ 2316 EM C3
Catalog #:NJ 2316 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 58 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | EM: Extra capacity design; Machined brass retainer |
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Cage Material: | Brass | Bore Type: | Straight |
| Static Load Rating (kN): | 426 kN | Seal Type: | Unsealed |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C3 |
| Number of Rows: | 1 | Speed [Max] Oil (RPM): | 4,300 rpm |
| Platform: | Cylindrical Radial | Speed [Max] Grease (RPM): | 3,600 rpm |
| Static Load Rating (lb): | 95,769 lb | Duplexing: | No |
| Sealed: | None | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 79,358 lb | Retainer: | Yes |
| Snap Ring: | No | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410087736 | Weight: | 12.99 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 2.28 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

