Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2317 M C3
Part #:NJ 2317 M C3
Catalog #:NJ 2317 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 60 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Version: | M: Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Additional Information: | Can be used to a certain extent to take combined loads | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 386 kN | Cage Material: | Brass |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Misalignment: | No | Static Load Rating (lb): | 86,776 lb |
| Sealed: | None | Speed [Max] Grease (RPM): | 3,200 rpm |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 71,489 lb | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 4,000 rpm | Snap Ring: | No |
| Separable: | Inner ring - one side | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410087774 | Weight: | 15.43 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 2.36 IN |
| Packaged Height: | 7.09 IN |

