Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 2318 EM
Part #:NJ 2318 EM
Catalog #:NJ 2318 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 64 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 190 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Cage Material: | Brass | Static Load Rating (kN): | 486 kN |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | C0 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 3,000 rpm | Dynamic Load Rating (lb): | 91,048 lb |
| Speed [Max] Oil (RPM): | 3,600 rpm | Sealed: | None |
| Static Load Rating (lb): | 109,257 lb | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring - one side |
| Retainer: | Yes |
General Specifications
| UPC: | 637410087804 | Weight: | 17.97 LB |
| Packaged Length: | 7.48 IN | Packaged Width: | 2.52 IN |
| Packaged Height: | 7.48 IN | Country of Origin: | China |

