Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 232 EM
Part #:NJ 232 EM
Catalog #:NJ 232 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 48 mm | Bore Size (mm): | 160 mm |
| Outside Diameter (mm): | 290 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Additional Information: | Can be used to a certain extent to take combined loads | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Static Load Rating (kN): | 666 kN | Cage Material: | Brass |
| Radial Clearance: | C0 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Speed [Max] Oil (RPM): | 2,400 rpm |
| Sealed: | None | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 111,955 lb |
| Duplexing: | No | Speed [Max] Grease (RPM): | 1,900 rpm |
| Static Load Rating (lb): | 149,723 lb | Snap Ring: | No |
| Separable: | Inner ring - one side | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410081574 | Weight: | 31.09 LB |
| Packaged Length: | 11.42 IN | Packaged Width: | 1.89 IN |
| Packaged Height: | 11.42 IN | Country of Origin: | China |

