Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 238 EM
Part #:NJ 238 EM
Catalog #:NJ 238 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 55 mm | Bore Size (mm): | 190 mm |
| Outside Diameter (mm): | 340 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Can be used to a certain extent to take combined loads |
| Cage Material: | Brass | Bore Type: | Straight |
| Static Load Rating (kN): | 846.6 kN | Seal Type: | Unsealed |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 1,600 rpm | Static Load Rating (lb): | 190,323 lb |
| Duplexing: | No | Dynamic Load Rating (lb): | 135,065 lb |
| Full Complement/Caged: | Caged | Sealed: | None |
| Speed [Max] Oil (RPM): | 1,900 rpm | Retainer: | Yes |
| Separable: | Inner ring - one side | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410081666 | Weight: | 48.50 LB |
| Packaged Length: | 13.39 IN | Packaged Width: | 2.17 IN |
| Packaged Height: | 13.39 IN | Country of Origin: | China |

