Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 238 EM C3
Part #:NJ 238 EM C3
Catalog #:NJ 238 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 55 mm | Bore Size (mm): | 190 mm |
| Outside Diameter (mm): | 340 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Additional Information: | Can be used to a certain extent to take combined loads | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Bore Type: | Straight | Static Load Rating (kN): | 846.6 kN |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Rolling Element: | Cylindrical Roller | Speed [Max] Grease (RPM): | 1,600 rpm |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 190,323 lb |
| Dynamic Load Rating (lb): | 135,065 lb | Duplexing: | No |
| Sealed: | None | Speed [Max] Oil (RPM): | 1,900 rpm |
| Full Complement/Caged: | Caged | Separable: | Inner ring - one side |
| Snap Ring: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410081673 | Weight: | 49.82 LB |
| Packaged Length: | 13.39 IN | Packaged Width: | 2.17 IN |
| Packaged Height: | 13.39 IN | Country of Origin: | China |

