Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 304 EM
Part #:NJ 304 EM
Catalog #:NJ 304 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 15 mm | Bore Size (mm): | 20 mm |
| Outside Diameter (mm): | 52 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Additional Information: | Can be used to a certain extent to take combined loads | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 26.9 kN | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C0 |
| Misalignment: | No | Dynamic Load Rating (lb): | 7,126 lb |
| Speed [Max] Grease (RPM): | 12,000 rpm | Static Load Rating (lb): | 6,047 lb |
| Sealed: | None | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Speed [Max] Oil (RPM): | 15,000 rpm | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410059672 | Weight: | 0.34 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 0.59 IN |
| Packaged Height: | 2.05 IN | Country of Origin: | China |

