Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 306 EM C3
Part #:NJ 306 EM C3
Catalog #:NJ 306 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 19 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Additional Information: | Can be used to a certain extent to take combined loads |
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Bore Type: | Straight | Cage Material: | Brass |
| Seal Type: | Unsealed | Static Load Rating (kN): | 47 kN |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Sealed: | None |
| Speed [Max] Grease (RPM): | 8,500 rpm | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 10,566 lb | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 11,353 lb | Speed [Max] Oil (RPM): | 10,000 rpm |
| Duplexing: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring - one side |
| Snap Ring: | No |
General Specifications
| UPC: | 637410082168 | Weight: | 1.33 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 1.00 IN | Country of Origin: | China |

