Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 308 EM
Part #:NJ 308 EM
Catalog #:NJ 308 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Dynamic Load Rating (kN): | 79.8989563792006 kN |
| Seal Type: | Unsealed | Outer Race Configuration: | Non-Separable |
| Additional Information: | Can be used to a certain extent to take combined loads | Static Load Rating (kN): | 77.5 kN |
| Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring | Inner Race Configuration: | Separable Both Directions |
| Bore Type: | Straight | Cage Material: | Brass |
| Number of Rows: | 1 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Dynamic Load Rating (lb): | 17,962 lb |
| Speed [Max] Oil (RPM): | 8,500 rpm | Static Load Rating (lb): | 17,423 lb |
| Sealed: | None | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 7,000 rpm |
| Platform: | Cylindrical Radial | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410082311 | Weight: | 1.50 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

