Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 308 EM C3
Part #:NJ 308 EM C3
Catalog #:NJ 308 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Can be used to a certain extent to take combined loads |
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Static Load Rating (kN): | 77.5 kN | Cage Material: | Brass |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C3 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 7,000 rpm | Duplexing: | No |
| Platform: | Cylindrical Radial | Speed [Max] Oil (RPM): | 8,500 rpm |
| Sealed: | None | Static Load Rating (lb): | 17,423 lb |
| Dynamic Load Rating (lb): | 17,962 lb | Snap Ring: | No |
| Retainer: | Yes | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410082328 | Weight: | 1.66 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.40 IN | Country of Origin: | China |

