Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 309 EM C3
Part #:NJ 309 EM C3
Catalog #:NJ 309 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Seal Type: | Unsealed | Static Load Rating (kN): | 97.7 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C3 |
| Misalignment: | No | Dynamic Load Rating (lb): | 21,784 lb |
| Sealed: | None | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 21,964 lb | Speed [Max] Grease (RPM): | 6,000 rpm |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Speed [Max] Oil (RPM): | 7,000 rpm | Snap Ring: | No |
| Separable: | Inner ring - one side | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410059696 | Weight: | 2.61 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

