Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 310 EM
Part #:NJ 310 EM
Catalog #:NJ 310 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 27 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Outer Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Static Load Rating (kN): | 125 kN | Dynamic Load Rating (kN): | 118.998824243201 kN |
| Additional Information: | Can be used to a certain extent to take combined loads | Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Sealed: | None |
| Dynamic Load Rating (lb): | 26,752 lb | Speed [Max] Grease (RPM): | 5,300 rpm |
| Speed [Max] Oil (RPM): | 6,700 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Static Load Rating (lb): | 28,101 lb |
| Platform: | Cylindrical Radial | Retainer: | Yes |
| Snap Ring: | No | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410082465 | Weight: | 3.24 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

