Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 312 EM C3
Part #:NJ 312 EM C3
Catalog #:NJ 312 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | EM: Extra capacity design; Machined brass retainer |
| Bore Type: | Straight | Static Load Rating (kN): | 155 kN |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C3 |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Duplexing: | No |
| Speed [Max] Oil (RPM): | 5,300 rpm | Platform: | Cylindrical Radial |
| Sealed: | None | Speed [Max] Grease (RPM): | 4,500 rpm |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 34,845 lb |
| Dynamic Load Rating (lb): | 33,272 lb | Separable: | Inner ring - one side |
| Retainer: | Yes | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410048362 | Weight: | 4.87 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 1.50 IN | Country of Origin: | China |

