Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 315 EM
Part #:NJ 315 EM
Catalog #:NJ 315 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 37 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Static Load Rating (kN): | 261 kN | Inner Race Configuration: | Separable Both Directions |
| Outer Race Configuration: | Non-Separable | Additional Information: | Can be used to a certain extent to take combined loads |
| Seal Type: | Unsealed | Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring |
| Version: | EM: Extra capacity design; Machined brass retainer | Dynamic Load Rating (kN): | 238.998498346402 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C0 | Platform: | Cylindrical Radial |
| Speed [Max] Oil (RPM): | 4,800 rpm | Dynamic Load Rating (lb): | 53,729 lb |
| Sealed: | None | Static Load Rating (lb): | 58,675 lb |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 4,000 rpm |
| Duplexing: | No | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410082762 | Weight: | 7.39 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 1.46 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

