Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 316 EM
Part #:NJ 316 EM
Catalog #:NJ 316 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 39 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 253.001499943202 kN | Seal Type: | Unsealed |
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Static Load Rating (kN): | 277 kN | Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring |
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Can be used to a certain extent to take combined loads |
| Cage Material: | Brass | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 56,877 lb |
| Sealed: | None | Speed [Max] Oil (RPM): | 4,300 rpm |
| Static Load Rating (lb): | 62,272 lb | Speed [Max] Grease (RPM): | 3,600 rpm |
| Duplexing: | No | Snap Ring: | No |
| Retainer: | Yes | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410082830 | Weight: | 7.96 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 1.54 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

