Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 317 EM C3
Part #:NJ 317 EM C3
Catalog #:NJ 317 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 41 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Outer Race Configuration: | Non-Separable |
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 325 kN | Cage Material: | Brass |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C3 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 3,400 rpm | Static Load Rating (lb): | 73,063 lb |
| Speed [Max] Oil (RPM): | 4,000 rpm | Sealed: | None |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 64,745 lb | Retainer: | Yes |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410082915 | Weight: | 8.04 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 1.61 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

