Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 319 EM
Part #:NJ 319 EM
Catalog #:NJ 319 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 45 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring |
| Version: | EM: Extra capacity design; Machined brass retainer | Seal Type: | Unsealed |
| Static Load Rating (kN): | 381 kN | Outer Race Configuration: | Non-Separable |
| Dynamic Load Rating (kN): | 331.001065699203 kN | Inner Race Configuration: | Separable Both Directions |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Full Complement/Caged: | Caged |
| Sealed: | None | Static Load Rating (lb): | 85,652 lb |
| Dynamic Load Rating (lb): | 74,412 lb | Speed [Max] Grease (RPM): | 3,000 rpm |
| Speed [Max] Oil (RPM): | 3,600 rpm | Duplexing: | No |
| Platform: | Cylindrical Radial | Snap Ring: | No |
| Retainer: | Yes | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410083028 | Weight: | 13.85 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

