Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 319 EM C3
Part #:NJ 319 EM C3
Catalog #:NJ 319 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 45 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Static Load Rating (kN): | 381 kN | Inner Race Configuration: | Separable Both Directions |
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 331.001065699203 kN |
| Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring | Additional Information: | Can be used to a certain extent to take combined loads |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | C3 | Platform: | Cylindrical Radial |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 74,412 lb | Speed [Max] Grease (RPM): | 3,000 rpm |
| Speed [Max] Oil (RPM): | 3,600 rpm | Sealed: | None |
| Static Load Rating (lb): | 85,652 lb | Retainer: | Yes |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410083035 | Weight: | 15.21 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

