Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 320 EM C3
Part #:NJ 320 EM C3
Catalog #:NJ 320 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 47 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 215 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Bore Type: | Straight | Cage Material: | Brass |
| Static Load Rating (kN): | 427 kN | Seal Type: | Unsealed |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C3 |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Platform: | Cylindrical Radial |
| Speed [Max] Oil (RPM): | 3,600 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | None |
| Static Load Rating (lb): | 95,993 lb | Dynamic Load Rating (lb): | 85,652 lb |
| Speed [Max] Grease (RPM): | 3,000 rpm | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410081369 | Weight: | 18.52 LB |
| Packaged Length: | 8.46 IN | Packaged Width: | 1.85 IN |
| Packaged Height: | 8.46 IN | Country of Origin: | China |

