Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 322 EM
Part #:NJ 322 EM
Catalog #:NJ 322 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 50 mm | Bore Size (mm): | 110 mm |
| Outside Diameter (mm): | 240 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 442.998389144004 kN | Static Load Rating (kN): | 513 kN |
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Additional Information: | Can be used to a certain extent to take combined loads | Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring |
| Seal Type: | Unsealed | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C0 | Number of Rows: | 1 |
| Misalignment: | No | Sealed: | None |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 99,590 lb |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Speed [Max] Oil (RPM): | 3,000 rpm | Static Load Rating (lb): | 115,327 lb |
| Speed [Max] Grease (RPM): | 2,400 rpm | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410081475 | Weight: | 23.37 LB |
| Packaged Length: | 9.45 IN | Packaged Width: | 1.97 IN |
| Packaged Height: | 9.45 IN | Country of Origin: | China |

