Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 324 EM
Part #:NJ 324 EM
Catalog #:NJ 324 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 55 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 260 mm |
Technical Specifications
| Static Load Rating (kN): | 644 kN | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Separable Both Directions | Dynamic Load Rating (kN): | 548.999509872004 kN |
| Additional Information: | Can be used to a certain extent to take combined loads | Seal Type: | Unsealed |
| Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring | Version: | EM: Extra capacity design; Machined brass retainer |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Radial Clearance: | C0 |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Sealed: | None |
| Speed [Max] Oil (RPM): | 2,800 rpm | Static Load Rating (lb): | 144,777 lb |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 123,420 lb | Duplexing: | No |
| Speed [Max] Grease (RPM): | 2,200 rpm | Retainer: | Yes |
| Separable: | Inner ring - one side | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410083073 | Weight: | 29.32 LB |
| Packaged Length: | 10.24 IN | Packaged Width: | 2.17 IN |
| Packaged Height: | 10.24 IN | Country of Origin: | China |

