Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 324 EM C3
Part #:NJ 324 EM C3
Catalog #:NJ 324 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 55 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 260 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Outer Race Configuration: | Non-Separable | Additional Information: | Can be used to a certain extent to take combined loads |
| Static Load Rating (kN): | 644 kN | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C3 |
| Misalignment: | No | Static Load Rating (lb): | 144,777 lb |
| Duplexing: | No | Speed [Max] Oil (RPM): | 2,800 rpm |
| Speed [Max] Grease (RPM): | 2,200 rpm | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 123,420 lb |
| Sealed: | None | Retainer: | Yes |
| Separable: | Inner ring - one side | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410083080 | Weight: | 29.32 LB |
| Packaged Length: | 10.24 IN | Packaged Width: | 2.17 IN |
| Packaged Height: | 10.24 IN | Country of Origin: | China |

