Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 332 EM
Part #:NJ 332 EM
Catalog #:NJ 332 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 68 mm | Bore Size (mm): | 160 mm |
| Outside Diameter (mm): | 340 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Seal Type: | Unsealed | Static Load Rating (kN): | 978 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Platform: | Cylindrical Radial |
| Speed [Max] Oil (RPM): | 1,800 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Static Load Rating (lb): | 219,863 lb |
| Speed [Max] Grease (RPM): | 1,500 rpm | Dynamic Load Rating (lb): | 165,909 lb |
| Sealed: | None | Snap Ring: | No |
| Separable: | Inner ring - one side | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410083257 | Weight: | 63.93 LB |
| Packaged Length: | 13.39 IN | Packaged Width: | 2.68 IN |
| Packaged Height: | 13.39 IN | Country of Origin: | China |

