Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 405 M
Part #:NJ 405 M
Catalog #:NJ 405 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 25 mm |
| Outside Diameter (mm): | 80 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Outer Race Configuration: | Non-Separable |
| Version: | M: Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Bore Type: | Straight | Cage Material: | Brass |
| Static Load Rating (kN): | 41.5 kN | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C0 | Misalignment: | No |
| Number of Rows: | 1 | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 10,791 lb | Speed [Max] Oil (RPM): | 11,000 rpm |
| Sealed: | None | Duplexing: | No |
| Static Load Rating (lb): | 9,330 lb | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 8,500 rpm | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410081703 | Weight: | 1.39 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 3.15 IN | Country of Origin: | China |

