Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 407 M C3
Part #:NJ 407 M C3
Catalog #:NJ 407 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Version: | M: Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Cage Material: | Brass | Static Load Rating (kN): | 69.4 kN |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Radial Clearance: | C3 | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Speed [Max] Grease (RPM): | 6,700 rpm |
| Dynamic Load Rating (lb): | 17,108 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 15,602 lb |
| Platform: | Cylindrical Radial | Speed [Max] Oil (RPM): | 8,000 rpm |
| Sealed: | None | Snap Ring: | No |
| Retainer: | Yes | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410081727 | Weight: | 2.40 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

