Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 408 M
Part #:NJ 408 M
Catalog #:NJ 408 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 27 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Version: | M: Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Static Load Rating (kN): | 86.8 kN | Bore Type: | Straight |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Radial Clearance: | C0 | Duplexing: | No |
| Speed [Max] Oil (RPM): | 7,000 rpm | Sealed: | None |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 6,000 rpm |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 19,513 lb |
| Dynamic Load Rating (lb): | 21,087 lb | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410081758 | Weight: | 2.89 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.06 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

