Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 409 M
Part #:NJ 409 M
Catalog #:NJ 409 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 29 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | M: Machined brass retainer |
| Seal Type: | Unsealed | Static Load Rating (kN): | 111.5 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C0 | Speed [Max] Grease (RPM): | 5,600 rpm |
| Static Load Rating (lb): | 25,066 lb | Dynamic Load Rating (lb): | 27,247 lb |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Sealed: | None | Speed [Max] Oil (RPM): | 6,700 rpm |
| Platform: | Cylindrical Radial | Separable: | Inner ring - one side |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410081772 | Weight: | 3.66 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 1.14 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

