Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 410 M
Part #:NJ 410 M
Catalog #:NJ 410 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Inner Race Configuration: | Separable Both Directions |
| Version: | M: Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Static Load Rating (kN): | 136 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | C0 | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Static Load Rating (lb): | 30,574 lb |
| Duplexing: | No | Speed [Max] Oil (RPM): | 5,600 rpm |
| Speed [Max] Grease (RPM): | 4,800 rpm | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Sealed: | None |
| Dynamic Load Rating (lb): | 31,248 lb | Retainer: | Yes |
| Separable: | Inner ring - one side | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410081802 | Weight: | 4.89 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 1.22 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

