Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 411 M
Part #:NJ 411 M
Catalog #:NJ 411 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Version: | M: Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Static Load Rating (kN): | 138 kN | Cage Material: | Brass |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Misalignment: | No | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Speed [Max] Oil (RPM): | 5,000 rpm |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 31,024 lb | Dynamic Load Rating (lb): | 31,248 lb |
| Speed [Max] Grease (RPM): | 4,300 rpm | Full Complement/Caged: | Caged |
| Sealed: | None | Separable: | Inner ring - one side |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410081840 | Weight: | 5.60 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

