Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 412 M
Part #:NJ 412 M
Catalog #:NJ 412 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 35 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Version: | M: Machined brass retainer |
| Additional Information: | Can be used to a certain extent to take combined loads | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 184 kN | Cage Material: | Brass |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C0 |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Misalignment: | No | Speed [Max] Grease (RPM): | 4,000 rpm |
| Sealed: | None | Speed [Max] Oil (RPM): | 4,800 rpm |
| Dynamic Load Rating (lb): | 40,016 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 41,365 lb |
| Platform: | Cylindrical Radial | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410081871 | Weight: | 6.77 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

