Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 412 M C3
Part #:NJ 412 M C3
Catalog #:NJ 412 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 35 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Can be used to a certain extent to take combined loads |
| Outer Race Configuration: | Non-Separable | Version: | M: Machined brass retainer |
| Static Load Rating (kN): | 184 kN | Cage Material: | Brass |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Static Load Rating (lb): | 41,365 lb |
| Sealed: | None | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 4,000 rpm | Dynamic Load Rating (lb): | 40,016 lb |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Speed [Max] Oil (RPM): | 4,800 rpm | Separable: | Inner ring - one side |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410081888 | Weight: | 6.77 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

