Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 414 M C3
Part #:NJ 414 M C3
Catalog #:NJ 414 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 42 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Additional Information: | Can be used to a certain extent to take combined loads | Version: | M: Machined brass retainer |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Bore Type: | Straight | Static Load Rating (kN): | 253 kN |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Radial Clearance: | C3 | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 4,000 rpm | Speed [Max] Grease (RPM): | 3,400 rpm |
| Static Load Rating (lb): | 56,877 lb | Dynamic Load Rating (lb): | 53,954 lb |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Sealed: | None | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410081932 | Weight: | 12.04 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 1.65 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

