Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 416 M C3
Part #:NJ 416 M C3
Catalog #:NJ 416 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 48 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Separable Both Directions | Version: | M: Machined brass retainer |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Static Load Rating (kN): | 339 kN | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | C3 | Dynamic Load Rating (lb): | 71,040 lb |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 76,210 lb |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 3,000 rpm |
| Speed [Max] Oil (RPM): | 3,600 rpm | Sealed: | None |
| Duplexing: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring - one side |
| Snap Ring: | No |
General Specifications
| UPC: | 637410081963 | Weight: | 18.48 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 1.89 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

