Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 1015 M C3
Part #:NU 1015 M C3
Catalog #:NU 1015 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 115 mm |
Technical Specifications
| Version: | M: Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Additional Information: | Suitable for radial loads only | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Cage Material: | Brass | Static Load Rating (kN): | 75 kN |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Sealed: | None |
| Static Load Rating (lb): | 16,861 lb | Duplexing: | No |
| Speed [Max] Oil (RPM): | 6,600 rpm | Dynamic Load Rating (lb): | 13,489 lb |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 5,600 rpm | Retainer: | Yes |
| Separable: | Inner ring - both sides | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410085480 | Weight: | 1.66 LB |
| Packaged Length: | 4.53 IN | Packaged Width: | 0.79 IN |
| Packaged Height: | 4.53 IN | Country of Origin: | China |

