Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 1024 M
Part #:NU 1024 M
Catalog #:NU 1024 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 28 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Additional Information: | Suitable for radial loads only | Version: | M: Machined brass retainer |
| Static Load Rating (kN): | 192 kN | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Radial Clearance: | C0 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Number of Rows: | 1 | Static Load Rating (lb): | 43,163 lb |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 3,400 rpm | Sealed: | None |
| Duplexing: | No | Speed [Max] Oil (RPM): | 4,000 rpm |
| Dynamic Load Rating (lb): | 31,248 lb | Separable: | Inner ring - both sides |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410085312 | Weight: | 5.41 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

