Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 1028 M C3
Part #:NU 1028 M C3
Catalog #:NU 1028 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Bore Size (mm): | 140 mm |
| Outside Diameter (mm): | 210 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Version: | M: Machined brass retainer |
| Additional Information: | Suitable for radial loads only | Inner Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 243 kN | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Radial Clearance: | C3 |
| Rolling Element: | Cylindrical Roller | Static Load Rating (lb): | 54,629 lb |
| Speed [Max] Grease (RPM): | 2,800 rpm | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Speed [Max] Oil (RPM): | 3,200 rpm | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 38,667 lb | Retainer: | Yes |
| Snap Ring: | No | Separable: | Inner ring - both sides |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410085350 | Weight: | 9.04 LB |
| Packaged Length: | 8.27 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 8.27 IN | Country of Origin: | China |

