Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 1036 M C3
Part #:NU 1036 M C3
Catalog #:NU 1036 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 46 mm | Bore Size (mm): | 180 mm |
| Outside Diameter (mm): | 280 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Version: | M: Machined brass retainer |
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Cage Material: | Brass | Static Load Rating (kN): | 479 kN |
| Radial Clearance: | C3 | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Speed [Max] Grease (RPM): | 2,000 rpm |
| Dynamic Load Rating (lb): | 75,536 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 2,600 rpm |
| Sealed: | None | Static Load Rating (lb): | 107,683 lb |
| Platform: | Cylindrical Radial | Retainer: | Yes |
| Separable: | Inner ring - both sides | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410085435 | Weight: | 23.15 LB |
| Packaged Length: | 11.02 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 11.02 IN | Country of Origin: | China |

