Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 1040 M
Part #:NU 1040 M
Catalog #:NU 1040 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 51 mm | Bore Size (mm): | 200 mm |
| Outside Diameter (mm): | 310 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Inner Race Configuration: | Separable Both Directions |
| Version: | M: Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Cage Material: | Brass | Bore Type: | Straight |
| Static Load Rating (kN): | 590 kN | Seal Type: | Unsealed |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C0 | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Speed [Max] Oil (RPM): | 2,600 rpm |
| Static Load Rating (lb): | 132,637 lb | Dynamic Load Rating (lb): | 88,800 lb |
| Full Complement/Caged: | Caged | Sealed: | None |
| Speed [Max] Grease (RPM): | 2,000 rpm | Duplexing: | No |
| Platform: | Cylindrical Radial | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring - both sides |
| Snap Ring: | No |
General Specifications
| UPC: | 637410085459 | Weight: | 31.97 LB |
| Packaged Length: | 12.20 IN | Packaged Width: | 2.01 IN |
| Packaged Height: | 12.20 IN | Country of Origin: | China |

