Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 1040 M C3
Part #:NU 1040 M C3
Catalog #:NU 1040 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 51 mm | Bore Size (mm): | 200 mm |
| Outside Diameter (mm): | 310 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Additional Information: | Suitable for radial loads only |
| Version: | M: Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 590 kN | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 2,000 rpm | Dynamic Load Rating (lb): | 88,800 lb |
| Speed [Max] Oil (RPM): | 2,600 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | None |
| Static Load Rating (lb): | 132,637 lb | Snap Ring: | No |
| Separable: | Inner ring - both sides | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410085466 | Weight: | 31.97 LB |
| Packaged Length: | 12.20 IN | Packaged Width: | 2.01 IN |
| Packaged Height: | 12.20 IN | Country of Origin: | China |

