Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 205 EM
Part #:NU 205 EM
Catalog #:NU 205 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 15 mm | Bore Size (mm): | 25 mm |
| Outside Diameter (mm): | 52 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Additional Information: | Suitable for radial loads only | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Cage Material: | Brass | Static Load Rating (kN): | 26.7 kN |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Sealed: | None |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 6,002 lb |
| Dynamic Load Rating (lb): | 6,407 lb | Speed [Max] Grease (RPM): | 12,000 rpm |
| Speed [Max] Oil (RPM): | 15,000 rpm | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring - both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410080096 | Weight: | 0.31 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 0.59 IN |
| Packaged Height: | 2.05 IN | Country of Origin: | China |

