Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 206 EM C3
Part #:NU 206 EM C3
Catalog #:NU 206 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 16 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 62 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Suitable for radial loads only |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Static Load Rating (kN): | 37.9 kN | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C3 |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Dynamic Load Rating (lb): | 8,925 lb |
| Speed [Max] Oil (RPM): | 13,000 rpm | Speed [Max] Grease (RPM): | 10,000 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Platform: | Cylindrical Radial | Sealed: | None |
| Static Load Rating (lb): | 8,520 lb | Retainer: | Yes |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410080188 | Weight: | 0.51 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.00 IN | Country of Origin: | China |

