Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 207 EM
Part #:NU 207 EM
Catalog #:NU 207 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 17 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Additional Information: | Suitable for radial loads only | Inner Race Configuration: | Separable Both Directions |
| Bore Type: | Straight | Cage Material: | Brass |
| Static Load Rating (kN): | 49.7 kN | Seal Type: | Unsealed |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Static Load Rating (lb): | 11,173 lb |
| Speed [Max] Oil (RPM): | 11,000 rpm | Duplexing: | No |
| Sealed: | None | Speed [Max] Grease (RPM): | 9,000 rpm |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 11,218 lb |
| Platform: | Cylindrical Radial | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410080256 | Weight: | 0.67 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 2.83 IN | Country of Origin: | China |

