Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 207 EM C3
Part #:NU 207 EM C3
Catalog #:NU 207 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 17 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Suitable for radial loads only |
| Static Load Rating (kN): | 49.7 kN | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Radial Clearance: | C3 |
| Number of Rows: | 1 | Duplexing: | No |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 9,000 rpm | Dynamic Load Rating (lb): | 11,218 lb |
| Static Load Rating (lb): | 11,173 lb | Sealed: | None |
| Speed [Max] Oil (RPM): | 11,000 rpm | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring - both sides |
| Snap Ring: | No |
General Specifications
| UPC: | 637410080263 | Weight: | 0.74 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 1.00 IN | Country of Origin: | China |

