Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 208 M
Part #:NU 208 M
Catalog #:NU 208 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 80 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Additional Information: | Suitable for radial loads only | Version: | M: Machined brass retainer |
| Seal Type: | Unsealed | Static Load Rating (kN): | 42.9 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Number of Rows: | 1 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Duplexing: | No |
| Static Load Rating (lb): | 9,644 lb | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 9,824 lb | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 8,000 rpm | Speed [Max] Oil (RPM): | 9,500 rpm |
| Sealed: | None | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410080331 | Weight: | 0.94 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

