Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 209 EM
Part #:NU 209 EM
Catalog #:NU 209 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 19 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 85 mm |
Technical Specifications
| Seal Type: | Unsealed | Flanges: | (2) Flanges on Outer Ring |
| Dynamic Load Rating (kN): | 60.1977829128005 kN | Inner Race Configuration: | Separable Both Directions |
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Static Load Rating (kN): | 62.8 kN | Additional Information: | Suitable for radial loads only |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C0 |
| Rolling Element: | Cylindrical Roller | Platform: | Cylindrical Radial |
| Speed [Max] Oil (RPM): | 9,000 rpm | Speed [Max] Grease (RPM): | 7,500 rpm |
| Dynamic Load Rating (lb): | 13,533 lb | Static Load Rating (lb): | 14,118 lb |
| Sealed: | None | Duplexing: | No |
| Full Complement/Caged: | Caged | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Snap Ring: | No |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410080416 | Weight: | 1.51 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

