Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 211 EM
Part #:NU 211 EM
Catalog #:NU 211 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 21 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Outer Race Configuration: | Non-Separable |
| Version: | EM: Extra capacity design; Machined brass retainer | Flanges: | (2) Flanges on Outer Ring |
| Inner Race Configuration: | Separable Both Directions | Dynamic Load Rating (kN): | 82.5990268904007 kN |
| Seal Type: | Unsealed | Static Load Rating (kN): | 93.4 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Rolling Element: | Cylindrical Roller | Dynamic Load Rating (lb): | 18,569 lb |
| Sealed: | None | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 6,300 rpm | Static Load Rating (lb): | 20,997 lb |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 7,500 rpm | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410080577 | Weight: | 1.41 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 0.83 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

