Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 212 EM C3
Part #:NU 212 EM C3
Catalog #:NU 212 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 22 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 93.3993089352008 kN | Additional Information: | Suitable for radial loads only |
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Flanges: | (2) Flanges on Outer Ring | Seal Type: | Unsealed |
| Static Load Rating (kN): | 101 kN | Version: | EM: Extra capacity design; Machined brass retainer |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C3 |
| Misalignment: | No | Sealed: | None |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Speed [Max] Oil (RPM): | 6,700 rpm | Dynamic Load Rating (lb): | 20,997 lb |
| Speed [Max] Grease (RPM): | 5,600 rpm | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 22,706 lb | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410080669 | Weight: | 2.01 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

