Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 214 EM C3
Part #:NU 214 EM C3
Catalog #:NU 214 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 125 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Additional Information: | Suitable for radial loads only | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Static Load Rating (kN): | 136 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Misalignment: | No | Speed [Max] Oil (RPM): | 6,000 rpm |
| Static Load Rating (lb): | 30,574 lb | Duplexing: | No |
| Sealed: | None | Dynamic Load Rating (lb): | 26,527 lb |
| Speed [Max] Grease (RPM): | 5,000 rpm | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410080812 | Weight: | 2.81 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 1.50 IN | Country of Origin: | China |

