Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 215 EM
Part #:NU 215 EM
Catalog #:NU 215 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Flanges: | (2) Flanges on Outer Ring | Additional Information: | Suitable for radial loads only |
| Static Load Rating (kN): | 155 kN | Seal Type: | Unsealed |
| Inner Race Configuration: | Separable Both Directions | Dynamic Load Rating (kN): | 128.998426400001 kN |
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | C0 | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Static Load Rating (lb): | 34,845 lb |
| Sealed: | None | Platform: | Cylindrical Radial |
| Duplexing: | No | Speed [Max] Grease (RPM): | 4,800 rpm |
| Dynamic Load Rating (lb): | 29,000 lb | Speed [Max] Oil (RPM): | 5,600 rpm |
| Full Complement/Caged: | Caged | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Separable: | Inner ring - both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410080881 | Weight: | 2.98 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

